BSZ065N03LS
Active and preferred
RoHS Compliant

BSZ065N03LS

OptiMOS™ 30V in S308 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSZ065N03LS
BSZ065N03LS
ea.

Product details

  • Budgetary Price €/1k
    0.2
  • Ciss
    670 pF
  • Coss
    270 pF
  • ID (@25°C) max
    49 A
  • IDpuls max
    196 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    PQFN 3.3 x 3.3
  • Polarity
    N
  • Ptot max
    26 W
  • QG (typ @10V)
    10 nC
  • QG (typ @4.5V)
    5.2 nC
  • RDS (on) (@10V) max
    6.5 mΩ
  • RDS (on) (@4.5V) max
    8.6 mΩ
  • RDS (on) (@4.5V LL) max
    8.6 mΩ
  • Rth
    4.9 K/W
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.62 V
OPN
BSZ065N03LSATMA1
Product Status active and preferred
Infineon Package PG-TSDSON-8
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-TSDSON-8
Package Name PQFN 3x3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 30V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in half-bridge configuration (power stage 5x6).

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance
  • Easy to design-in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior
  • Saving costs
  • Space saving
  • Reducing power losses
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }