Jun 26, 2026
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
Jun 26, 2026
Product details
-
Budgetary Price €/1k0.04
-
Ciss107 pF
-
Coss46 pF
-
ID (@25°C) max1.5 A
-
IDpuls max6 A
-
Operating Temperature max150 °C
-
Operating Temperature min-55 °C
-
PackageSOT-23
-
PolarityN
-
Ptot max0.5 W
-
QG (typ @4.5V)0.8 nC
-
RDS (on) (@4.5V) max140 mΩ
-
RDS (on) (@4.5V LL) max140 mΩ
-
RDS (on) (@2.5V) max250 mΩ
-
RDS (on) max250 mΩ
-
RthJA max250 K/W
-
Special FeaturesSmall Signal
-
VDS max20 V
-
VGS(th) range0.7 V to 1.2 V
| Recommended | ||
|
OPN
|
BSS214NH6327XTSA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOT-23 | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOT-23 |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Enhancement mode
- Super logic level
- Avalanche rated
- Fast switching
- dv/dt rated
- RoHS compliant, halogen-free
- Qualified according to Automotive Std
- PPAP capable
Benefits
- High efficiency & extended battery life
- Small packages save PCB space
- Best-in-class quality and reliability
Share in WeChat
Scan the QR code with your WeChat App to share this page.