BSP88
Active and preferred
RoHS Compliant
Lead-free

BSP88

N-Channel Small Signal MOSFET 240 V in SOT-223 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSP88
BSP88
ea.

Product details

  • Budgetary Price €/1k
    0.14
  • Ciss
    76 pF
  • Coss
    12 pF
  • ID (@25°C) max
    0.35 A
  • IDpuls max
    1.4 A
  • Mode
    Enhancement
  • Mounting
    SMD
  • Operating Temperature max
    150 °C
  • Package
    SOT-223
  • Pin Count
    4 Pins
  • Polarity
    N
  • Ptot max
    1.8 W
  • QG (typ @10V)
    4.5 nC
  • RDS (on) (@10V) max
    6000 mΩ
  • RthJA max
    115 K/W
  • Special Features
    Small Power
  • VDS max
    240 V
  • VGS(th) range
    0.6 V to 1.4 V
OPN
BSP88H6327XTSA1
Product Status active and preferred
Infineon Package
Package Name SOT-223
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-223
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED lighting , ADAS , body control units , SMPS and motor control .

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • dv/dt rated
Pb-free lead-plating
  • RoHS compliant, halogen-free
  • Qualified according to Automotive Std
  • PPAP capable

Benefits

  • Low RDS(on) for high efficency
  • Small packages save PCB space
  • Best-in-class quality and reliability

Applications

Documents

Design resources

Developer community