Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BSO040N03MS G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BSO040N03MS G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSO040N03MS G
BSO040N03MS G


Product details

  • Budgetary Price €/1k
    0.44
  • Ciss
    4300 pF
  • Coss
    1200 pF
  • ID (@25°C) max
    20 A
  • IDpuls max
    140 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot max
    2.5 W, 2.5 W
  • QG (typ @4.5V)
    27 nC
  • QG (typ @10V)
    55 nC
  • RDS (on) (@10V) max
    4 mΩ
  • RDS (on) (@4.5V) max
    4.9 mΩ
  • RDS (on) (@4.5V LL) max
    4.9 mΩ
  • Rth
    35 K/W
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2 V
  • VGS(th)
    1.48 V

OPN
BSO040N03MSGXUMA1
Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance in small footprint packages
  • Easy to design in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior making external snubber networks obsolete
  • Saving costs
  • Saving space
  • Reducing power losses

Applications

Documents

Design resources

Developer community