BSG0812ND
Active and preferred
RoHS Compliant

BSG0812ND

OptiMOS™ 5 25 V Power Block in 5x6 mm²

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSG0812ND
BSG0812ND


Product details

  • Budgetary Price €/1k
    0.63
  • ID (@25°C) max
    18 A, 37 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Power Block 5x6
  • Polarity
    N+N
  • QG (typ @4.5V)
    5.6 nC, 20 nC
  • RDS (on) (@10V) max
    3.5 mΩ, 0.9 mΩ
  • RDS (on) (@4.5V) max
    4.6 mΩ, 1.3 mΩ
  • Special Features
    Logic Level
  • VDS max
    25 V, 25 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V

OPN
BSG0812NDATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ 5 Power Block is a leadless SMD package in a 5x6 mm² package, including a low-side and a high-side MOSFET in a synchronous buck converter configuration. By replacing two separate discrete packages, such as SO8 or SuperSO8, with the Power Block, customers can shrink their designs up to 85%. Standardizing power packages benefits the customer, as the number of different package outlines available in the market place is minimized.

Features

  • 50 A max average load current
  • Source-Down for better PCB cooling
  • Internally connected low & high side
  • Lowest loop inductance
  • High side Kelvin connection

Benefits

  • Compact & simple layout for a DC-DC
  • Optimized layout
  • Best thermal performance

Applications

Documents

Design resources

Developer community