Ciss31 pF
-
Coss12 pF
-
ID max0.88 A
-
IDpuls max3.5 A
-
ModeEnhancement
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSOT-363
-
Pin Count6 Pins
-
PolarityN
-
Ptot max0.5 W
-
Qgd0.08 nC
-
QG0.46 nC
-
RDS (on) (@4.5V LL) max600 mΩ
-
RDS (on) (@4.5V) max600 mΩ
-
RDS (on) max400 mΩ
-
RthJA max250 K/W
-
VDS max30 V
-
VGS(th) range1.2 V to 2 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Features
- Enhancement mode
- Pb-free lead plating; RoHS compliant
- Qualified according to AEC Q101