Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSC159N10LSF G
END OF LIFE
discontinued
RoHS Compliant

BSC159N10LSF G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.8
  • Ciss
    1900 pF
  • Coss
    470 pF
  • ID max
    63 A
  • IDpuls max
    252 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8
  • Polarity
    N
  • Ptot max
    114 W
  • QG (typ @10V)
    26 nC
  • RDS (on) (@4.5V LL) max
    21.5 mΩ
  • RDS (on) (@10V) max
    15.9 mΩ
  • RDS (on) (@4.5V) max
    21.5 mΩ
  • Rth
    1.1 K/W
  • VDS max
    100 V
  • VGS(th) (typ) range
    1.2 V to 2.4 V
  • VGS(th) (typ)
    1.85 V
OPN
BSC159N10LSFGATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Infineon's 100V OptiMOS™ power MOSFETs offer superior solutions for high efficiency, high power-density SMPS. Compared to the next best technology this family achieves a reduction of 30% in both R DS(on) and FOM (figure of merit).

Features

  • Excellent switching performance
  • World’s lowest RDS(on)
  • Very low Qg and Qgd
  • Excellent gate charge x RDS(on) product (FOM)
  • RoHS compliant-halogen free
  • MSL1 rated 2

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community