BSC060P03NS3E G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k0.35
-
Ciss4530 pF
-
Coss2110 pF
-
ID (@25°C) max-100 A
-
IDpuls max-200 A
-
Operating Temperature max150 °C
-
Operating Temperature min-55 °C
-
PackageSuperSO8 5x6
-
PolarityP
-
Ptot max83 W
-
QG (typ @10V)61 nC
-
RDS (on) (@10V) max6 mΩ
-
Rth1.5 K/W
-
VDS max-30 V
-
VGS(th)-2.5 V
| Recommended | ||
|
OPN
|
BSC060P03NS3EGATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SuperSO8 5x6 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SuperSO8 5x6 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Enhancement mode
- Normal, logic or super logic level
- Avalanche rated
- Pb-free lead plating; RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.