BSC032N04LS
Active and preferred
RoHS Compliant

BSC032N04LS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC032N04LS
BSC032N04LS
ea.

Product details

  • Budgetary Price €/1k
    0.32
  • Ciss
    1800 pF
  • Coss
    500 pF
  • ID (@25°C) max
    98 A
  • IDpuls max
    392 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    52 W
  • QG (typ @10V)
    25 nC
  • QG (typ @4.5V)
    13 nC
  • RDS (on) (@4.5V) max
    4.4 mΩ
  • RDS (on) (@4.5V LL) max
    4.4 mΩ
  • RDS (on) (@10V) max
    3.2 mΩ
  • RthJA max
    50 K/W
  • RthJC max
    2.4 K/W
  • Rth
    2.4 K/W
  • Special Features
    Logic Level
  • VDS max
    40 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.57 V
OPN
BSC032N04LSATMA1
Product Status active and preferred
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
OptiMOS™ 40V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition these devices can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applictions
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
Very low voltage overshoot
Documents

Design resources

Developer community