Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSC028N06LS3 G
END OF LIFE
discontinued
RoHS Compliant

BSC028N06LS3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.83
  • Ciss
    10000 pF
  • Coss
    1700 pF
  • ID (@25°C) max
    174 A
  • IDpuls max
    696 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    139 W
  • QG (typ @4.5V)
    59 nC
  • QG (typ @10V)
    132 nC
  • RDS (on) (@10V) max
    2.8 mΩ
  • RDS (on) (@4.5V) max
    4.8 mΩ
  • RDS (on) (@4.5V LL) max
    4.8 mΩ
  • Rth
    0.9 K/W
  • VDS max
    60 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V
OPN
BSC028N06LS3GATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Low on-resistance R DS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
Very low voltage overshoot
Documents

Design resources

Developer community