Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
BSC016N04LS G
END OF LIFE
discontinued
RoHS Compliant

BSC016N04LS G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Budgetary Price €/1k
    0.94
  • Ciss
    8900 pF
  • Coss
    1800 pF
  • ID max
    100 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8
  • Polarity
    N
  • Ptot max
    139 W
  • QG (typ @10V)
    113 nC
  • QG (typ @4.5V)
    54 nC
  • RDS (on) (@10V) max
    1.6 mΩ
  • RDS (on) (@4.5V) max
    2.3 mΩ
  • RDS (on) (@4.5V LL) max
    2.3 mΩ
  • RthJC max
    0.9 K/W
  • Rth
    0.9 K/W
  • VDS max
    40 V
  • VGS(th) range
    1.2 V to 2 V
OPN
BSC016N04LSGATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ 40V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops. In addition these devices can be used for a broad range of industrial applications including motor control and fast switching DC-DC converter.

Features

  • Excellent gate charge x R DS(on) product (FOM)
  • Very low on-resistance R DS(on)
  • Ideal for fast switching applictions
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community