Budgetary Price €/1k0.89
-
Ciss8800 pF
-
Coss2100 pF
-
ID (@25°C) max90 A
-
IDpuls max360 A
-
Micro-stencilIRF66MN-25
-
Operating Temperature range-40 °C to 150 °C
-
PackageDirectFET (M)
-
PolarityN
-
Ptot max78 W
-
QG (typ @10V)108 nC
-
RDS (on) (@10V) max2.8 mΩ
-
Rth1 K/W
-
VDS max60 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
| Recommended | ||||
|
OPN
|
BSB028N06NN3GXUMA2 | BSB028N06NN3GXUMA1 | ||
| Product Status | active | discontinued | ||
| Infineon Package | ||||
| Package Name | N/A | DirectFET (M) | ||
| Packing Size | 4800 | 5000 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | 3 | 3 | ||
| Moisture Packing | DRY | DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
||||
|
|
|
|||
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4800 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DirectFET (M) |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Charge x RDS(on)product (FOM)
- Low on-resistance R DS(on)
- Ideal for fast switching applications
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction