BGSC4331MN10
Active and preferred
RoHS Compliant
Lead-free

BGSC4331MN10

Ultra compact 40V(rf) switch+ C-tuner combo
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGSC4331MN10
BGSC4331MN10
ea.

Product details

  • Capacitange range @0.9 GHz range
    0.2 pF to 3.5 pF
  • COFF
    100 fF
  • Control Interface
    MIPI 2.1
  • Frequency Range
    0.4 – 7.125 GHz
  • Halogen-free
    Yes
  • RON
    1.25 Ω
  • Size
    0.95 x 1.3 mm²
  • Switch Type
    4xSPST + RF C-Tuner
  • VRFmax
    40 V
OPN
BGSC4331MN10E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BGSC4331MN10 is a combo of series tunable capacitor and RF switch throws optimized for RF applications.

Features

  • 0.2-3.5pF 8 steps tunable capacitor
  • Bypass switch for tunable capacitor
  • 3 low RON RF switch throws of 1.25Ω
  • Digital control of the ESD switch
  • RF voltage handling 40V in OFF state
  • Ultra low current consumption of 20µA
  • Support both 1.2V & 1.8V VIO range
  • Single supply pin (VIO)
  • Small form factor 0.95 mm x 1.3 mm
  • MIPI RFFE 2.1 control interface

Benefits

  • Support sub-7.125GHz 5G NR
  • Robust to RF interferences
  • Space saving
  • Enables high antenna efficiency
  • Best in class RF performance
  • Low RON x COFF FOM along high linearity

Applications

Documents

Design resources

Developer community