BGSA149MN10
Active and preferred
RoHS Compliant
Lead-free

BGSA149MN10

Ultra small antenna tuning SP4T with resonance stoppers
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BGSA149MN10
BGSA149MN10
ea.

Product details

  • COFF
    80 fF
  • Control Interface
    MIPI 2.1
  • Frequency Range
    0.4 – 7.125 GHz
  • Halogen-free
    Yes
  • RON
    1.5 Ω
  • Size
    0.95 x 1.3 mm²
  • Switch Type
    SP4T
  • VRFmax
    50 V
OPN
BGSA149MN10E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 12000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BGSA149MN10 is a single-pole four throws (SP4T) antenna tuning switch optimized for RF applications up to 7.125GHz. It is made of 4 low ON resistance / low OFF capacitance series switches and 4 shunt to ground switches enabling on-demand open-reflective or short-reflective OFF ports behavior. This last feature is of great value to reduce antenna engineer development time in case of unwanted antenna resonance or to improve antenna efficiency with less component tuning effort.

Features

  • Low RON resistance of 1.5 Ω in ON state
  • Ultra low COFF capacitance of 80 fF in OFF state
  • RF operating voltage handling 50 V in OFF state
  • MIPI RFFE 2.1 control interface
  • Support both 1.8V and 1.2V VIO operation
  • External USID_SEL pin enabling 4 default USID addresses
  • Small form factor 0.95 mm x 1.3 mm (MSL1, 260 °C per JEDEC J-STD-020)

Applications

Documents

Design resources

Developer community