Gmax15 dB @900 MHz
-
IC max80 mA
-
NFmin1 dB @900 MHz
-
OIP330 dBm @900 MHz
-
OP1dB13 dBm @900 MHz
-
PackageSOT23
-
VCEO max12 V
|
OPN
|
BFR193E6327HTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- For low noise, high-gain amplifiers up to 2 GHz
- For linear broadband amplifiers
- fT = 8 GHz, NFmin = 1 dB at 900 MHz
- Pb-free (RoHS compliant) package
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.