Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BFN26
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BFN26

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • fT
    70 MHz
  • hFE min
    40
  • ICBO max
    100 nA
  • IC max
    30 mA
  • IC
    200 mA
  • ICM max
    500 mA
  • Polarity
    NPN (Single)
  • Ptot max
    360 mW
  • VCBO max
    300 V
  • VCEO max
    300 V
  • VCE max
    10 V
  • VCE
    10 V
  • VEBO max
    5 V
OPN
BFN26E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
NPN Silicon High-Voltage Transistors

Features

  •  Suitable for video output stages in TV sets and switching power supplies
  •  High breakdown voltage
  •  Low collector-emitter saturation voltage
  •  Complementary type: BFN27 (PNP)
  •  Pb-free (RoHS compliant) package
  •  Qualified according AEC Q102

Applications

Documents

Design resources

Developer community