Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BDP948
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BDP948

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BDP948
BDP948


Product details

  • fT
    100 MHz
  • hFE range
    85 to 475
  • IBM max
    500 mA
  • ICBO max
    100 nA
  • IC max
    3000 mA
  • IC
    3000 mA
  • ICM max
    5000 mA
  • Mounting
    SMT
  • Package
    P-SOT223-4-10
  • Polarity
    PNP (Single)
  • Ptot max
    5000 mW
  • VCBO max
    45 V
  • VCE(sat) max
    0.5 V
  • VCEO max
    45 V
  • VCE
    1 V
  • VEBO max
    5 V

OPN
BDP948H6327XTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community