Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BCX52-16
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCX52-16

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BCX52-16
BCX52-16

Product details

  • IC
    1000 mA
  • ICM max
    1500 mA
  • Polarity
    PNP (Single)
  • VCBO max
    60 V
  • VCEO max
    60 V
OPN
BCX5216H6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-89
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SOT-89
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community