Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BCR22PN
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCR22PN

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BCR22PN
BCR22PN

Product details

  • fT
    130 MHz
  • hFE min
    50
  • ICBO max
    100 nA
  • Mounting
    SMT
  • Polarity
    NPN/PNP (Dual)
  • Ptot max
    250 mW
  • R1 / R2
    1
  • R1
    22 kΩ
  • R2
    22 kΩ
  • VCBO max
    50 V
  • VCE(sat) max
    0.3 V
  • VCEO max
    50 V
  • VEBO max
    10 V
  • Vi (off) max
    1.5 100µA / 5V
  • Vi (on) max
    1.5 V
  • Vi (on) min
    1 2mA / 0.3V
OPN
BCR22PNH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name SOT-363
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
NPN/PNP Silicon Digital Transistor Array

Features

  • Switching circuit, inverter, interface circuit, driver circuit
  • Two (galvanic) internal isolated NPN/PNP Transistors in one package
  • Built in bias resistor NPN and PNP (R1=22 kΩ, R2=22 kΩ)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community