Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BCR108
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BCR108

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • fT
    170 MHz
  • hFE min
    70
  • ICBO max
    100 nA
  • Mounting
    SMT
  • Polarity
    NPN (Single)
  • Ptot max
    200 mW
  • R1 / R2
    0.047
  • R1
    2.2 kΩ
  • R2
    47 kΩ
  • VCBO max
    50 V
  • VCE(sat) max
    0.3 V
  • VCEO max
    50 V
  • VEBO max
    5 V
  • Vi (off) max
    0.8 100µA / 5V
  • Vi (on) max
    0.8 V
  • Vi (on) min
    0.5 2mA / 0.3V
OPN
BCR108E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
NPN Silicon Digital Transistor

Features

  • Switching circuit, inverter, interface circuit, driver circuit
  • Built in bias resistor (R1=2.2 kΩ, R2=47 kΩ)
  • BCR108S: Two internally isolated transistors with good matching in one multichip package
  • BCR108S: For orientation in reel see package information below
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101

Applications

Documents

Design resources

Developer community