Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BC849CW
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BC849CW

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BC849CW
BC849CW


Product details

  • fT
    250 MHz
  • hFE range
    420 to 800
  • IBM max
    200 mA
  • ICBO max
    15 nA
  • IC max
    200 mA
  • IC
    100 mA
  • ICM max
    100 mA
  • Mounting
    SMT
  • Package
    P-SOT323-3-1
  • Polarity
    NPN (Single)
  • Ptot max
    250 mW
  • VCBO max
    30 V
  • VCE(sat) max
    0.6 V
  • VCEO max
    30 V
  • VEBO max
    5 V

OPN
BC849CWH6327XTSA1
Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name SOT-323
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
NPN Silicon AF Transistors

Features

  • High current gain
  • Low collector-emitter saturation voltage
  • Low noise between 30 Hz and 15 kHz
  • Complementary types: BC857...-BC860...(PNP)
  • Pb-free (RoHS compliant) package
  • Qualified according AEC Q101 1)
  • 1BC847BL3 is not qualified according AEC Q101

Applications

Documents

Design resources

Developer community