Jun 26, 2026
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
Jun 26, 2026
BC817K-16
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
fT170 MHz
-
hFE range100 to 250
-
IC500 mA
-
ICM max1000 mA
-
MountingSMT
-
PolarityNPN (Single)
-
Ptot max500 mW
-
VCBO max50 V
-
VCE(sat) max0.7 V
-
VCEO max45 V
|
OPN
|
BC817K16E6327HTSA1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | SOT23 | |
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | SOT23 |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- High collector current
- High current gain
- Low collector-emitter saturation voltage
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.