Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BAT60B
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BAT60B

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Configuration
    1 Independent
  • CT max
    30 pF
  • IF max
    3000 mA
  • Mounting
    SMT
  • VF max
    600 mV
  • VR max
    10 V
OPN
BAT60BE6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Silicon Schottky Diode

Features

  • High current rectifier Schottky diode with extreme low VF drop (typ. 0.12V at IF = 10mA)
  • For power supply applications
  • For clamping and protection in low voltage applications
  • For detection and step-up-conversion
  • Pb-free (RoHS compliant) package
Documents

Design resources

Developer community