BAT17-07
Active
RoHS Compliant
Lead-free

BAT17-07

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BAT17-07
BAT17-07
ea.

Product details

  • C @VR=0V
    0.55 pF
  • Configuration
    Parallel pair
  • IF max
    130 mA
  • VF
    0.34 V
  • VF max
    600 mV
  • VR max
    4 V
OPN
BAT1707E6327HTSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Silicon Schottky Diodes

Features

  • For mixer applications in VHF/UHF range
  • For high-speed switching application
  • Pb-free (RoHS compliant) package

Applications

Documents

Design resources

Developer community