Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
BAS116
END OF LIFE
discontinued
RoHS Compliant
Lead-free

BAS116

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

OPN
BAS116E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Low-leakage applications. Medium speed switching times.Pb-free (RoHS compliant) package1. Qualified according to AEC Q101

Applications

Documents

Design resources

Developer community