2N6766
not for new design

2N6766

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

2N6766
2N6766

Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    19 A
  • ID (@25°C) max
    30 A
  • Language
    SPICE, SPICE
  • Package
    TO-204AE
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • QPL Part Number
    2N6766
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    85 mΩ
  • VBRDSS min
    200 V
  • Voltage Class
    100 V, 100 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
2N6766 is a high reliability, 200V, single, N-channel MOSFET in a TO-204AE package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community