- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
SLC39BZZXXX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ambient Temperature range-25 °C to 85 °C
-
ApplicationsPayment
-
Asymmetric CryptographyECC up to 521-bit, RSA up to 4096-bit
-
CertificationsCC EAL6+, EMVCo
-
CPU32-bit
-
Delivery FormsSawn wafer, X2QFN-24-1
-
InterfacesISO/IEC 14443 A/B, ISO/IEC 18092 passive mode, ISO/IEC 7816, optional NRG™ (ISO/IEC 14443-3 type A with CRYPTO1), UART, Contactless interface (RFI), optional I2C slave, optional I2C master, optional SPI master, Power Source, GPIO
-
Leading TechnologiesSOLID FLASH™
-
NVM range800 KByte to 1024 KByte
-
Product DescriptionDual-interface and contactless security cryptocontroller with on-chip power source
-
RAM96 KByte, 64 KByte, 32 KByte
-
Symmetric CryptographyAES up to 256-bit, DES, 3DES
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- On-chip power source
- Enhanced 32-bit ARM® SecurCore™ SC300™
- NFC optimized
- SOLID FLASH™
- CC EAL 6+ and EMVCo certifications
Benefits
- Fast time-to-market
- Market proven delivery forms
- Unmatched performance
- Feature set to enable innovations
- Best-in-class support structure
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.