TLE9954EQW40
Active and preferred
RoHS Compliant
Lead-free

TLE9954EQW40

MOTIX™ TLE9954EQW40 is a cost-effective solution for automotive pumps and fans enabling field-oriented control
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9954EQW40
TLE9954EQW40
ea.


Product details

  • Classification
    ISO 26262-compliant (ASIL B)
  • Family
    MOTIX™ motor control SoCs
  • Flash
    72 KByte
  • Frequency
    40 MHz
  • GPIO
    8
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M23
  • Motor Driver
    3-phase bridge driver
  • Operating Temperature range
    -40 °C to 170 °C
  • Operational Amplifier
    Yes
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • RAM
    6 KByte
  • Supply Voltage range
    5.5 V to 29 V
  • Temperature range
    -40 °C to 175 °C

OPN
TLE9954EQW40XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 07/2025
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 07/2025
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The MOTIX™ TLE9954EQW40 is a single-chip 3-phase motor driver with an Arm® Cortex®-M23 core and flash memory. It supports field-oriented control (FOC) and complies with ISO 26262 up to ASIL B for safety. Featuring Arm® TrustZone for security, this AEC-Q100 Grade 0 automotive-qualified device is designed for cost-efficient BLDC motor drive applications like pumps and fans.

Features

  • 32-bit Arm® Cortex®-M23 core, 40 MHz
  • Single power supply from 5.5 V to 29 V
  • On-chip clock generation
  • 72 KB flash, 6 KB RAM, EEPROM emulation
  • LIN with protocol support (LINUART)
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • Three-phase bridge driver (BDRV)
  • Low-side shunt current sense amplifier
  • Fast 12-bit ADC up to 16 inputs
  • Temperature range: -40°C to 175°C
  • TSDSO-32 package

Benefits

  • Improved hardware features
  • Functional safety (ASIL-B)
  • Cybersecurity (TrustZone)
  • Premium design-in experience
  • Competitive price range
  • FOC capability

Applications

Diagrams

 BlockDiagram_995x
BlockDiagram_995x
 BlockDiagram_995x
Documents

Design resources