TLE9944EQW40
Active and preferred
RoHS Compliant
Lead-free

TLE9944EQW40

MOTIX™ TLE9944EQW40 ensuring ASIL-B safety compliance in BDC motor control applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE9944EQW40
TLE9944EQW40
ea.


Product details

  • Classification
    ISO 26262-compliant (ASIL B)
  • Family
    MOTIX™ motor control SoCs
  • Flash
    72 KByte
  • Frequency
    40 MHz
  • GPIO
    15
  • Interfaces
    PWM, LIN
  • MCU
    Arm® Cortex®-M23
  • Motor Driver
    H-bridge driver
  • Operational Amplifier
    Yes
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • RAM
    6 KByte
  • Supply Voltage range
    5.5 V to 29 V
  • Temperature range
    -40 °C to 175 °C

OPN
TLE9944EQW40XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 07/2025
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 07/2025
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The MOTIX™ TLE9944EQW40 is an integrated single-chip 2-phase motor driver with an Arm® Cortex®-M23 core, flash memory, analog and mixed-signal peripherals, LIN interface, and driving stages. The device meets ISO 26262 standards, achieving ASIL B safety level. Furthermore, it offers enhanced IP protection through Arm® TrustZone. With its comprehensive feature set, the MOTIX™ TLE9944EQW40 is the ideal choice for BDC motor control applications.

Features

  • 32-bit Arm® Cortex®-M23, 40 MHz
  • Single power supply: 5.5V to 29V
  • On-chip clock generation
  • CRC engine for data integrity
  • 72KB flash, EEPROM emulation, 6KB RAM
  • LIN protocol support (LINUART)
  • High voltage monitoring pin (MON)
  • Fast synchronous communication (SSC)
  • Two-phase bridge driver (BDRV)
  • Low-side shunt current sense amp
  • Temperature range: -40°C to 175°C
  • Compact TSDSO-32 footprint

Benefits

  • Improved hardware features
  • Functional safety (ASIL-B)
  • Cybersecurity (TrustZone)
  • Premium design-in experience
  • Competitive price range

Applications

Diagrams

 BlockDiagram_995x
BlockDiagram_995x
 BlockDiagram_995x  BlockDiagram_995x  BlockDiagram_995x
Documents

Design resources