Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
TLE9185QXW V33
END OF LIFE
discontinued
RoHS Compliant
Lead-free

TLE9185QXW V33

END OF LIFE
MOTIX™ TLE9185QXW V33 is an AEC Q100 Grade 0-qualified 3-phase gate driver IC with integrated power supply in a VQFN-48 power package.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Classification
    ISO 26262-ready
  • Control Interface
    PWM, 32-bits SPI
  • Current Sense Amplifier
    1x CSA
  • Driving Capability
    90 nC at 20 kHz
  • Family
    MOTIX™ gate driver ICs for BLDC motors
  • Qualification
    Automotive
  • Supply Voltage absolute max ratings
    40 V
  • Supply Voltage range
    5.5 V to 28 V
  • Temperature range
    -40 °C to 175 °C

OPN
TLE9185QXWV33XUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
DE
MOTIX™ TLE9185QXW V33 gate driver IC for BLDC motors integrates a 3.3 V low-dropout voltage regulator, three half-bridges for six external N-channel MOSFETs, one current sense amplifier and one 32-bit SPI interface. The device includes diagnostic and supervision features and is intended to operate with 3.3 V microcontrollers. TLE9185QXW V33 is ISO 26262-ready and supports an ambient operating temperature range of -40°C to +175°C.

Features

  • Low-drop voltage regulator 3.3 V
  • Adaptive MOSFET gate control
  • One current sense amplifier
  • Configurable wake-up sources
  • 6 PWM inputs up to 25 kHz
  • 32-bit serial peripheral interface
  • SPI with cyclic redundancy check (CRC)
  • Periodic cyclic wake (all modes)
  • Drain-source monitoring
  • Configurable time-out
  • Window watchdog

Benefits

  • Diverse protection features
  • Comprehensive monitoring features
  • Improved electromagnetic emission
  • Reduced switching losses in PWM mode
  • Extended temp. range: 40°C to +175°C
  • Safety documentation - ISO 26262-ready

Applications

Diagrams

TLE9185 Bridge SBC Block Diagram
TLE9185 Bridge SBC Block Diagram
TLE9185 Bridge SBC Block Diagram TLE9185 Bridge SBC Block Diagram TLE9185 Bridge SBC Block Diagram
Documents

Design resources

Developer community