TLE4973-R025T5-U-S0010
Active and preferred
RoHS Compliant
Lead-free

TLE4973-R025T5-U-S0010

XENSIV™ TLE4973-R025T5-U-S0010 high-accuracy coreless current sensor with digital control and diagnostic interface in a TISON package, UL 1577 certified
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4973-R025T5-U-S0010
TLE4973-R025T5-U-S0010
ea.


Product details

  • Accuracy
    1.7 %
  • Classification
    AEC-Q100, UL 1577, ISO 26262-compliant
  • Current rail
    internal (iCR)
  • Current range
    27 A
  • Diagnosis
    diagnosis mode, UV, OV, OCD
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog
  • Isolation VIORM
    1150 V
  • Planned to be available until at least
    2039
  • Supply Voltage
    4.5 - 5.5 V

OPN
TLE4973R025T5US0010XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The Infineon XENSIV™ TLE4973-R025T5-U-S0010 is a current sensor, pre-programmed to the 27 A measurement range with integrated current rail in 8x 8 mm SMD body. This sensor works at 5 V with up to ±27 A measurement range and provides an analog output with over current detection output. Digital control interface provides temperature readout, safety status readout, read/write programming access to internal EEPROM, and control of diagnosis mode.

Features

  • High accurate coreless sensor
  • 5 V supply voltage
  • Galvanic isolation up to 1150 V
  • Ultra-low ohm internal current rail
  • The ratiometricity function is set on
  • Digital control interface
  • Very fast overcurrent detection
  • Programmable sensitivity
  • Programmable overcurrent threshold
  • ISO 26262-compliant (ASIL B)
  • UL certified device
  • Single ended analog output

Benefits

  • No hysteresis, no saturation
  • Robustness against surge voltage
  • Protection against over currents
  • Very low power dissipation
  • Fit for safety critical application
  • Reliable measurement over lifetime

Applications

Documents

Design resources

Developer community