TLE4973-R025T5-S0010
not for new design
RoHS Compliant
Lead-free

TLE4973-R025T5-S0010

XENSIV™ TLE4973-R025T5-S0010 high-accuracy coreless current sensor with digital control and diagnostic interface in a TISON package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4973-R025T5-S0010
TLE4973-R025T5-S0010


Product details

  • Accuracy
    1.7 %
  • Classification
    AEC-Q100, ISO 26262-compliant
  • Current rail
    internal (iCR)
  • Current range
    27 A
  • Diagnosis
    diagnosis mode, UV, OV, OCD
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog
  • Isolation VIORM
    1150 V
  • Planned to be available until at least
    2039
  • Supply Voltage
    4.5 - 5.5 V

OPN
TLE4973R025T5S0010XUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
The Infineon XENSIV™ TLE4973-R025T5-S0010 is a current sensor, pre-programmed to the 27 A measurement range with integrated current rail in 8x 8 mm SMD body. This sensor works at 5 V with up to ±27 A measurement range and provides an analog output with over current detection output. Digital control interface provides temperature readout, safety status readout, read/write programming access to internal EEPROM, and control of diagnosis mode.

Features

  • High accurate coreless sensor
  • 5 V supply voltage
  • Galvanic isolation up to 1150 V
  • Ultra-low ohm internal current rail
  • The ratiometricity function is set on
  • Digital control interface
  • Very fast overcurrent detection
  • Programmable sensitivity
  • Programmable overcurrent threshold
  • ISO 26262-compliant (ASIL B)
  • Single ended analog output

Benefits

  • No hysteresis, no saturation
  • Robustness against surge voltage
  • Protection against over currents
  • Very low power dissipation
  • Fit for safety critical application
  • Reliable measurement over lifetime

Applications

Documents

Design resources

Developer community