TLE4973-AE35D5-S0001
Active and preferred
RoHS Compliant
Lead-free

TLE4973-AE35D5-S0001

XENSIV™ TLE4973-AE35D5-S0001 high-accuracy coreless current sensor with digital control and diagnostic interface in a leaded TDSO-16 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4973-AE35D5-S0001
TLE4973-AE35D5-S0001
ea.


Product details

  • Accuracy
    1.4 %
  • Classification
    ISO 26262-compliant ASIL B, AEC-Q100
  • Current rail
    external (eCR)
  • Diagnosis
    diagnosis mode, UV, OV, OCD
  • Green
    Halogen free, RoHS compliant
  • Interfaces
    Analog output, DCDI programming
  • Measurement
    34 mT
  • Planned to be available until at least
    2039
  • Supply Voltage
    4.5 - 5.5 V

OPN
TLE4973AE35D5S0001XUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
TLE4973-AE35D5-S0001 provides analog output proportional to the magnetic field measured and over current detection output. Digital control and diagnostic interface provide temp. and safety status readout, read/write progr. access to internal E2PROM, control of diagnosis mode. Infineon’s Hall technology enables accurate and highly linear measures. Its measurement range allows to sense currents w/o neg. effects, like hysteresis or saturation.

Features

  • High accurate coreless sensor
  • 5V supply voltage
  • Digital control interface
  • Very fast overcurrent detection
  • Programmable sensitivity
  • Programmable overcurrent threshold
  • ISO 26262-compliant (ASIL B)

Benefits

  • No hysteresis, no saturation
  • Protection against over currents
  • Very low power dissipation
  • Fit for safety critical application
  • Reliable measurement over lifetime

Applications

Documents

Design resources

Developer community