TLE4267-2G
Active and preferred
RoHS Compliant

TLE4267-2G

The TLE4267-2G is a 5-V low drop voltage regulator for automotive applications in a PG-TO263-7 package. It supplies an output current of > 400 mA.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLE4267-2G
TLE4267-2G
ea.


Product details

  • Accuracy
    2 %
  • Dropout Voltage
    300 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    Yes
  • Family
    OPTIREG™ linear General Purpose
  • Hold
    Yes
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 40 V
  • Output Current max
    400 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    Yes
  • Planned to be available until at least
    2038
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    1300 µA
  • Regulator Type
    Application Specific - 24V
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    No

OPN
TLE42672GATMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 07/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 07/2008
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
The IC is shortcircuit-proof and has an overtemperature protection circuit.

Features

  • Output voltage tolerance ≤ ±2%
  • 400 mA output current capability
  • Low-drop voltage
  • Very low standby current consumption
  • Input voltage up to 40 V
  • Overvoltage protection up to 60 V
  • ESD protection up to 2000 V
  • Adjustable reset time
  • On/off logic
  • Overtemperature protection
  • Reverse polarity protection

Benefits

  • Robust protection features
  • integrated overvolatege detection

Applications

Diagrams

TLE4267-2-Application-Diagram
TLE4267-2-Application-Diagram
TLE4267-2-Application-Diagram TLE4267-2-Application-Diagram TLE4267-2-Application-Diagram
TLE4267-2-Block-Diagram TLE4267-2-Block-Diagram TLE4267-2-Block-Diagram
Documents

Design resources

Developer community