TDF10A01BF
coming soon
coming soon
RoHS Compliant

TDF10A01BF

4.2 V to 100 V input, 1 A constant frequency current mode synchronous buck regulator

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TDF10A01BF
TDF10A01BF


Product details

  • Family
    DC-DC Switching Regulator
  • Features
    Bias input
  • Input Voltage range
    4.2 V to 100 V
  • Internal Bias LDO
    Yes
  • Iout max
    1 A
  • Moisture Sensitivity Level
    2
  • Number of Outputs
    1
  • Operating Temperature range
    -40 °C to 150 °C
  • Output Voltage range
    0.8 V to 100 V
  • Over Voltage Protection
    Yes
  • Product Category
    Analog
  • Qualification
    Industrial
  • Regulator Type
    Buck
  • Switching Frequency range
    0.2 MHz to 2.25 MHz
  • Technology
    Constant frequency current-mode control
  • Type
    Single-channel

OPN
Product Status coming soon
Infineon Package PG-DSO-8
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status coming soon
Infineon Package PG-DSO-8
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
TDF10A01BF is a fully integrated and highly efficient sync. buck regulator offering simplicity, performance and ruggedness for a wide variety of applications. Featuring a high-speed current mode control architecture, the TDF10A01BF supports direct step-down conversion from high voltage with unparalleled solution size and efficiency, while constant frequency operation makes the TDF10A01BF an excellent choice for EMI-sensitive applications.

Features

  • Wide input voltage range: 4.2 V to 100 V
  • Constant frequency current-mode control
  • Internal voltage loop compensation
  • Frequency range: 200 kHz to 2.25 MHz
  • Bias LDO input for highest efficiency
  • Selectable FCCM or high-efficiency PFM
  • Quiescent current: <10 µA
  • Programmable input undervoltage lockout
  • Precision 0.8 V ± 1 % feedback reference
  • DSO-8 3.9 mm x 4.9 mm package

Benefits

  • Best-in-class efficiency performance
  • Best support for small inductors
  • Fewer external components
  • Minimized standby power consumption

Applications

Documents

Design resources

Developer community