SPD15P10PL G
Active and preferred
RoHS Compliant

SPD15P10PL G

P-Channel Power MOSFET in DPAK package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    1120 pF
  • Coss
    272 pF
  • ID (@25°C) max
    -15 A
  • IDpuls max
    -60 A
  • Mode
    Enhancement
  • Mounting
    SMD
  • Operating Temperature max
    175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    P
  • Ptot max
    128 W
  • QG (typ @10V)
    47 nC
  • RDS (on) (@10V) max
    200 mΩ
  • Rth
    1.17 K/W
  • VDS max
    -100 V
  • VGS(th)
    -1.5 V

OPN
SPD15P10PLGATMA1 SPD15P10PLGBTMA1
Product Status active and preferred discontinued
Infineon Package
Package Name DPAK DPAK
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes No
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY
MY
Country of Diffusion (CoD)
MY
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Avalanche rated
  • Pb-free lead plating; RoHS compliant
Documents

Design resources

Developer community