Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SMBD7000 / MMBD7000
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SMBD7000 / MMBD7000

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SMBD7000 / MMBD7000
SMBD7000 / MMBD7000


Product details


OPN
SMBD7000E6327HTSA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
High Speed Switching Diode.

Features

  • For high-speed switching applications
  • Pb-free (RoHS compliant) package1)
  • Qualified according AEC Q102

Applications

Documents

Design resources

Developer community