Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SAK-XC2234L-20F66LR AA
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SAK-XC2234L-20F66LR AA

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-XC2234L-20F66LR AA
SAK-XC2234L-20F66LR AA


Product details

  • A/D Input Lines (incl. FADC)
    19
  • Additional Features
    for details, please refer to the data sheet
  • Budgetary Price €/1k
    6.09
  • Digital I/O Pins
    49
  • DMA Channels
    8(16)
  • DSP Functionality
    Yes
  • EEPROM Emulation
    Yes
  • External Bus Interface
    Yes
  • Fast Flash Programming
    No
  • Floating Point Unit
    No
  • I/O Operation Voltages
    3.3 V, 5 V
  • Instruction Width ([bits])
    16/32
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Power Mode
    2
  • Program Memory
    160 KByte
  • Qualification
    Automotive
  • Real Time Clock
    Yes
  • Serial I/O Interfaces
    4
  • SRAM (incl. Cache)
    12 KByte
  • Temperature
    -40 to 125°C
  • Timed I/O Pins (PWM, CAPCOM)
    up to 24
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    CAN, LIN, I²S, I²C, SPI, UART
  • Watchdog Timer
    Yes

OPN
XC2234L20F66LRAAKXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The XC2200L series, with the XC223xL (LQFP-64) and XC222xL (VQFN-48) derivatives, further enlarges the XC2200 microcontroller family in the low-end.

Features

  • Package: PG-LQFP-64
  • CAN Nodes: 2
  • Program Memory: 160.0 KByte
  • FlexRay™: no
  • Type of Serial I/O Interfaces: 4 x SPI, LIN, UART, IIC, IIS

Applications

Documents

Design resources

Developer community