- Ampere CPU voltage regulator Ics
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
Sep 29, 2026
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
Sep 29, 2026
Product details
-
A/D Input Lines (incl. FADC)14
-
Additional Featuresno comment
-
Budgetary Price €/1k15.18, 15.18
-
CAN Nodes2
-
Digital I/O Pins79
-
DMA Channels0
-
DSP FunctionalityYes
-
EEPROM EmulationNo
-
External Bus InterfaceYes
-
Fast Flash ProgrammingNo
-
Floating Point UnitNo
-
I/O Operation Voltages5 V
-
Instruction Width ([bits])16
-
Number of ADC Modules1
-
On-chip Clock GenerationNo
-
On-chip Voltage RegulatorNo
-
Oscillator WatchdogYes
-
Power Mode3
-
Program Memory128 KByte
-
QualificationAutomotive
-
Real Time ClockYes
-
Serial I/O Interfaces4
-
SRAM (incl. Cache)8 KByte
-
Temperature-40 to 125°C
-
Timed I/O Pins (PWM, CAPCOM)36
-
Timer/Counter11
-
Touch/LED Matrix ControlNo
-
Type of MemoryFlash
-
Type of Serial I/O InterfacesCAN, SPI, UART
-
Watchdog TimerYes
|
OPN
|
XC164CS16F40FBBKXUMA1 | XC164CS16F40FBBKXQMA1 |
|---|---|---|
| Product Status | discontinued | discontinued |
| Infineon Package | ||
| Package Name | N/A | N/A |
| Packing Size | 1400 | 540 |
| Packing Type | TAPE & REEL | TRAY |
| Moisture Level | 3 | 3 |
| Moisture Packing | DRY | DRY |
| Lead-free | Yes | Yes |
| Halogen Free | Yes | Yes |
| RoHS Compliant | Yes | Yes |
| Country of Assembly (CoA) |
MY
|
MY
|
| Country of Diffusion (CoD) |
DE
|
DE
|
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1400 |
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
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 540 |
| Packing Type | TRAY |