Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
SAK-XC164CM-16F20F BA
END OF LIFE
discontinued
RoHS Compliant
Lead-free

SAK-XC164CM-16F20F BA

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-XC164CM-16F20F BA
SAK-XC164CM-16F20F BA


Product details

  • A/D Input Lines (incl. FADC)
    14
  • Additional Features
    no comment
  • Budgetary Price €/1k
    10.31
  • CAN Nodes
    2
  • Digital I/O Pins
    47
  • DMA Channels
    0
  • DSP Functionality
    Yes
  • EEPROM Emulation
    No
  • External Bus Interface
    Yes
  • Fast Flash Programming
    No
  • Floating Point Unit
    No
  • I/O Operation Voltages
    5 V
  • Instruction Width ([bits])
    16
  • Number of ADC Modules
    1
  • On-chip Clock Generation
    No
  • On-chip Voltage Regulator
    No
  • Oscillator Watchdog
    Yes
  • Power Mode
    3
  • Program Memory
    128 KByte
  • Qualification
    Automotive
  • Real Time Clock
    Yes
  • Serial I/O Interfaces
    4
  • SRAM (incl. Cache)
    8 KByte
  • Temperature
    -40 to 125°C
  • Timed I/O Pins (PWM, CAPCOM)
    20
  • Timer/Counter
    9
  • Touch/LED Matrix Control
    No
  • Type of Memory
    Flash
  • Type of Serial I/O Interfaces
    CAN, SPI, UART
  • Watchdog Timer
    Yes

OPN
XC164CM16F20FBAKXUMA1
Product Status discontinued
Infineon Package
Package Name N/A
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 1900
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Applications

Documents

Design resources

Developer community