- Ampere CPU voltage regulator Ics
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
Sep 29, 2026
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
Sep 29, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
A/D Input Lines (incl. FADC)12
-
Additional Featuresno comment
-
Budgetary Price €/1k20.89
-
CAN Nodes2
-
Digital I/O Pins99
-
DMA Channels0
-
DSP FunctionalityYes
-
EEPROM EmulationNo
-
External Bus InterfaceYes
-
Fast Flash ProgrammingNo
-
Floating Point UnitNo
-
I/O Operation Voltages5 V
-
Instruction Width ([bits])16
-
Number of ADC Modules1
-
On-chip Clock GenerationNo
-
On-chip Voltage RegulatorNo
-
Oscillator WatchdogYes
-
Power Mode3
-
Program Memory256 KByte
-
QualificationAutomotive
-
Real Time ClockYes
-
Serial I/O Interfaces5
-
SRAM (incl. Cache)12 KByte
-
Temperature-40 to 125°C
-
Timed I/O Pins (PWM, CAPCOM)32
-
Timer/Counter9
-
Touch/LED Matrix ControlNo
-
Type of MemoryFlash
-
Type of Serial I/O InterfacesCAN, I²C, SPI, UART
-
Watchdog TimerYes
|
OPN
|
XC161CS32F40FBBAKXUMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | N/A |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |