Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Product details
-
Density512 MBit
-
FamilyFL-S
-
Interface Bandwidth160 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)133 / 80
-
InterfacesDual-Quad SPI
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 105 °C
-
Operating Voltage range2.7 V to 3.6 V
-
Operating Voltage3 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationAutomotive
| Recommended | ||
|
OPN
|
S79FL512SDSMFBG01 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-16 (002-15547) | |
| Packing Size | 235 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-16 (002-15547) |
| Packing Size | 235 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- SPI interface with Dual-Quad support
- 104 MHz Quad Read, 80 MHz Quad DDR Read
- 24- or 32-bit addressing options
- 3 MBps programming speed
- Hardware ECC with single bit correction
- Hybrid and uniform sector erase options
- 100,000 program-erase cycles per sector
- 20 year data retention
- 2048-byte OTP security region
- Flexible block and sector protection
- Hardware Reset input (RESET#)
- Core supply voltage: 2.7 V to 3.6 V
Benefits
- High-speed reads enable fast data access
- Flexible addressing supports large designs
- Fast programming boosts throughput
- ECC improves data reliability
- Hybrid/uniform erase fits varied needs
- High endurance for long device life
- Long retention secures critical data
- OTP region enhances system security
- Sector/block protection prevents data loss
- Hardware reset ensures safe recovery
- Wide supply range eases system design
- Dual-Quad SPI maximizes interface speed
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.