Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S70KS1283GABHA020
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S70KS1283GABHA020

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70KS1283GABHA020
S70KS1283GABHA020


Product details

  • Density
    128 MBit
  • Family
    KS-3
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    xSPI (Octal)
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S70KS1283GABHA020
Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
S70KS1283GABHA020 is a 128 Mb HYPERRAM™ self-refresh DRAM (PSRAM) with an Octal xSPI interface, 8-bit DQ[7:0], CS#, RWDS, and RESET#. It supports 1.8 V I/O (VCC/VCCQ 1.7–2.0 V) and runs up to 200 MHz DDR for up to 400 MBps (3200 Mbps) throughput with 35 ns max access time. Configurable linear/wrapped bursts and Deep Power Down are supported. AEC-Q100 Grade 3, -40°C to +85°C, 24-ball FBGA.

Features

  • Octal xSPI interface
  • 1.7 V to 2.0 V VCC/VCCQ
  • 2.7 V to 3.6 V VCC/VCCQ
  • 200 MHz maximum clock rate
  • DDR on both clock edges
  • Throughput up to 400 MBps
  • 8-bit DQ[7:0] data bus
  • RWDS strobe and write data mask
  • Optional differential clock CK/CK#
  • Optional DCARS read strobe
  • Linear and wrapped burst modes
  • Hybrid Sleep and Deep Power Down

Benefits

  • Octal DDR boosts system bandwidth
  • 400 MBps supports fast frame buffers
  • 200 MHz fits high-speed controllers
  • 8-bit bus reduces signal routing
  • RWDS eases DDR timing margins
  • DCARS improves DDR read eye margin
  • Wrapped bursts reduce access latency
  • Burst modes match cache or streaming
  • Sleep/DPD lowers standby power
  • Partial refresh cuts idle refresh power
  • Dual-voltage fits 1.8 V or 3.0 V rails
  • RESET# enables quick fault recovery
Documents

Design resources

Developer community