Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S70KL1283DPBHB023
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S70KL1283DPBHB023

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70KL1283DPBHB023
S70KL1283DPBHB023


Product details

  • Density
    128 MBit
  • Family
    KL-3
  • Initial Access Time
    36 ns
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    xSPI (Octal)
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S70KL1283DPBHB023
Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
S70KL1283DPBHB023 is a 128 Mb HYPERRAM™ self-refresh DRAM (PSRAM) for external RAM expansion via an Octal xSPI interface with DDR transfers up to 200 MHz clock (400 MBps), 35 ns tACC, and an 8-bit DQ bus with RWDS. It operates from 2.7 V to 3.6 V VCC over -40°C to +105°C (AEC-Q100 Grade 2) in a 24-ball FBGA package, supporting configurable bursts, Deep Power Down, and Hybrid Sleep.

Features

  • Octal xSPI interface
  • 1.7 V to 2.0 V VCC/VCCQ
  • 2.7 V to 3.6 V VCC/VCCQ
  • 200 MHz maximum clock rate
  • DDR on both clock edges
  • Throughput up to 400 MBps
  • 8-bit DQ[7:0] data bus
  • RWDS strobe and write data mask
  • Optional differential clock CK/CK#
  • Optional DCARS read strobe
  • Linear and wrapped burst modes
  • Hybrid Sleep and Deep Power Down

Benefits

  • Octal DDR boosts system bandwidth
  • 400 MBps supports fast frame buffers
  • 200 MHz fits high-speed controllers
  • 8-bit bus reduces signal routing
  • RWDS eases DDR timing margins
  • DCARS improves DDR read eye margin
  • Wrapped bursts reduce access latency
  • Burst modes match cache or streaming
  • Sleep/DPD lowers standby power
  • Partial refresh cuts idle refresh power
  • Dual-voltage fits 1.8 V or 3.0 V rails
  • RESET# enables quick fault recovery

Applications

Documents

Design resources

Developer community