Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S70KL1282DPBHB023
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S70KL1282DPBHB023

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S70KL1282DPBHB023
S70KL1282DPBHB023


Product details

  • Density
    128 MBit
  • Family
    KL-2
  • Initial Access Time
    36 ns
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S70KL1282DPBHB023
Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
The S70KL1282DPBHB023 is a 128 Mb HYPERRAM™ self-refresh DRAM (PSRAM) with a HYPERBUS™ interface using CS#, 8-bit DQ, RWDS, and RESET#. It supports DDR transfers up to 200 MHz clock for up to 400 MBps throughput, configurable burst lengths to 128 bytes, and 35 ns maximum access time (tACC). This 3.0 V device operates from 2.7 V to 3.60 V and is qualified to AEC-Q100 Grade 2 (-40°C to +105°C).

Features

  • HYPERBUS interface
  • 1.7 V to 2.0 V VCC option
  • 2.7 V to 3.60 V VCC option
  • 8-bit DDR data bus (DQ[7:0])
  • 200 MHz maximum clock rate
  • Up to 400 MBps throughput
  • 35 ns maximum access time (tACC)
  • Wrapped bursts 16/32/64/128 B
  • RWDS strobe and write data mask
  • DCARS option shifts RWDS phase
  • Hybrid sleep retains data
  • Deep power down stops refresh

Benefits

  • High bandwidth with few pins
  • Fits 1.8 V or 3.0 V logic rails
  • DDR bus reduces system pin count
  • 200 MHz supports fast processors
  • 400 MBps feeds high-rate buffers
  • 35 ns tACC reduces read latency
  • Burst sizes match cache-line needs
  • RWDS eases DDR timing closure
  • DCARS improves read eye margin
  • Hybrid sleep cuts power, keeps data
  • DPD minimizes leakage when off
  • Clock-stop lowers stall current
Documents

Design resources

Developer community