RIC7S113E4SCB
Active and preferred

RIC7S113E4SCB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

RIC7S113E4SCB
RIC7S113E4SCB


Product details

  • Bias Supply Voltage range
    5 V to 20 V
  • Channels
    2
  • Configuration
    High-side and low-side
  • Language
    SPICE
  • Operating Temperature range
    -55 °C to 125 °C
  • Output Voltage max
    20 V
  • OverClocking
    Delay Matching 20 (ns)
  • Package
    LCC-18
  • Product Category
    Gate Driver
  • Qualification
    QIRL
  • SEE
    81.9
  • Supply Voltage range
    10 V to 20 V
  • TID max
    100 Krad(Si)
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name LCC-18 CIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name LCC-18 CIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
RIC7S113E4SCB is a rad hard high voltage, high speed power MOSFET and IGBT driver with independent high and low side referenced output channels. Packaged in a LCC CIC, it is intended for harsh radiation environments such as space, with electrical parameters specified up to 100 krad(Si) and single effect effects (SEE) characterized up to LET of 81.9 MeV·cm2/mg. This device is screened per MIL-PRF-38535 Level B.

Applications

Documents

Design resources

Developer community