RIC74424HSCS
Active and preferred

RIC74424HSCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

RIC74424HSCS
RIC74424HSCS

Product details

  • Bias Supply Voltage range
    5 V to 20 V
  • Channels
    2
  • Configuration
    Low-side
  • Language
    SPICE, SPICE
  • Output Voltage max
    20 V
  • Package
    8-Lead FlatPack
  • Product Category
    HiRel Power ICs
  • Supply Voltage range
    5 V to 20 V
  • TID max
    100 Krad(Si)
  • Voltage Class
    100 V, 100 V
  • VS max
    20 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
RIC74424HSCS is a rad hard high speed, dual channel low side gate driver designed for space and harsh radiation environments. Electrical performance is characterized pre and post-irradiation over the entire military specification ambient temperature range of -55°C to 125°C. SEE characterized up to a linear energy transfer (LET) of 81.9 MeV·cm2/mg. This device is screened to MIL-PRF-38535 Level S and comes in a hermetic 8-pin flatpack.

Applications

Documents

Design resources

Developer community