RIC74424HSCB
Active and preferred

RIC74424HSCB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

RIC74424HSCB
RIC74424HSCB


Product details

  • Bias Supply Voltage range
    5 V to 20 V
  • Channels
    2
  • Configuration
    Low-side
  • Language
    SPICE, SPICE
  • Operating Temperature range
    -55 °C to 125 °C
  • Output Voltage max
    20 V
  • Package
    8-Lead FlatPack
  • Product Category
    Gate Driver
  • Qualification
    QIRL
  • SEE
    81.9
  • Supply Voltage range
    5 V to 20 V
  • TID max
    100 Krad(Si)
  • Voltage Class
    100 V, 100 V

OPN
Product Status active and preferred
Infineon Package
Package Name 8 Pin Flatpack
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name 8 Pin Flatpack
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Rad hard high speed, dual channel low side gate driver RIC74424HSCB is intended for harsh radiation environments such as space. Electrical performance is characterized pre and post-irradiation over the entire military specification ambient temperature range of -55°C to 125°C. SEE characterized up to a linear energy transfer (LET) of 81.9 MeV·cm2/mg and hermetically packaged in an 8-pin flatpack, this device is screened to MIL-PRF-38535 Level B.

Applications

Documents

Design resources

Developer community