JANTXVR2N7484T3
Active and preferred

JANTXVR2N7484T3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXVR2N7484T3
JANTXVR2N7484T3


Product details

  • Configuration
    Discrete
  • Die Size
    3
  • ESD Class
    Class 1C
  • Generation
    R5
  • ID (@100°C) max
    14 A
  • ID (@25°C) max
    18 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    TO-257AA
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    50 nC
  • QPL Part Number
    2N7484T3
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    85 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-257AA STANDARD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-257AA STANDARD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
N-channel MOSFET JANTXVR2N7484T3 is a single rad hard device with a voltage rating of 100V and current rating of 18A. It has electrical performance up to 100krad(Si) TID and is QPL classified. Packaged in a TO-257AA, its low RDS(on) and low gate charge make it ideal for DC-DC converters and motor control. With proven performance and reliability in space applications, this R5 MOSFET an excellent choice for high-performance space power systems.

Applications

Documents

Design resources

Developer community