JANTXVR2N7431U
Active and preferred

JANTXVR2N7431U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXVR2N7431U
JANTXVR2N7431U


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R4
  • ID (@100°C) max
    56 A
  • ID (@25°C) max
    75 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300 500
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    270 nC
  • QPL Part Number
    2N7431U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    15 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    60 V
  • VF max
    1.5 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-2 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-2 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
This rad hard N-channel MOSFET in a SMD-2 package is a high-performance device with 60V, 56A ratings. JANTXVR2N7431U has QPL classification and electrical performance up to 100krad(Si) TID. It uses HEXFET technology and has low RDS(on) and gate charge, which help reduce power losses in switching applications in space power systems. This R4 MOSFET also provides voltage control, fast switching, and temperature stability.

Applications

Documents

Design resources

Developer community